variable speed drive, SFlex Altivar 212, 460V AC, 3 phase, 7.5hp, enclosed drive
SKU: SFD212GG4YB07D07
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
S-Flex 212 Drive
Main
Product or Component Type
Variable speed drive
Motor power kW
5.5 kW
Maximum Horse Power Rating
7.5 hp
Nominal output current
11 A 460 V
Ordering and shipping details
Category
US1CP4D22199
Discount Schedule
CP4D
GTIN
785901001607
Returnability
Yes
Country of origin
MX
Environmental Data explainedHow we assess product sustainability
Use Longer
Lifetime extension
Repair
No