variable speed drive, SFlex Altivar 212, 460V AC, 3 phase, 3hp, enclosed drive
SKU: SFD212EG4YB07D07
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
S-Flex 212 Drive
Main
Product or Component Type
Variable speed drive
Motor power kW
2.2 kW
Maximum Horse Power Rating
3 hp
Nominal output current
4.8 A 460 V
Ordering and shipping details
Category
US1CP4D22199
Discount Schedule
CP4D
GTIN
785901264859
Returnability
Yes
Country of origin
MX
Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Packaging
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No