Schneider Electric Marketplace Logo
products cart iconCart

Thermal Unit, Type S, Type B, melting alloy, Class 20

SKU: B17.5

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader

Compatible Products

Control Mechanisms (10)

Relay Packs (1)

Main Documents

document

Product Datasheet

document

Instruction Sheet

document

Catalog

NEMA Type S Motor Starters (8536 8736 8606)

Linergy NEMA fuse holders are panel mount fuse holders that will accept class H, R, CC, M, and J fuses up to 200 Amps. This two pole fuse holder will accept class H fuses. The rating of the fuse can be up to 30 Amps with a 250 V maximum rating. These thermal units will trip in 20 seconds or less on overload conditions. Fuse clips are made of a copper alloy that is tin plated. The fuse clips are reinforced for a better connection. The fuse holder base is made of high impact thermoplastic. AIC Rating in accordance with UL512 is 10,000 Amp. This fuse holder is UL listed and CSA certified.

Main

Range of Product

B

Thermal overload type

Melting alloy

motor tripping class

20

Ordering and shipping details

Category

US10CP121781

Discount Schedule

0CP1

GTIN

785901587521

Returnability

Yes

Country of origin

MX

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Packaging

EU RoHS Directive

Not applicable, out of EU RoHS legal scope

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov