Circuit breaker, PowerPacT B, 60A, 3 pole, 600Y/347VAC, 14kA, I-Line, thermal magnetic, 80%, ABC
SKU: BDA36060
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Thermal magnetic protection in a compact size
Front facing semi transparent cover for quick visual identification
A wide range of accessories, auxiliaries, and lug connections available
PowerPacT B-Frame Molded Case Circuit Breakers
Thermal magnetic protection in a compact size
Front facing semi transparent cover for quick visual identification
A wide range of accessories, auxiliaries, and lug connections available
I-Line mount connection
QR codes for easy access to device documentation
PowerPacT B-Frame brings thermal-mechanical circuit protection in a compact size and offers a wide range of accessories, auxiliaries, and connection options. This PowerPacT B-Frame circuit breaker provides thermal magnetic circuit protection with a breaking capacity of 14kA at 600Y/347VAC. All PowerPacT B-Frame circuit breakers are equipped with dual-break rotating contacts that reduce the amount of peak current during a short circuit fault. All PowerPacT circuit breakers have an integral push-to-trip button in the cover to manually trip the circuit breaker. PowerPacT B-Frame circuit breakers come in 1 to 4-pole unit mount construction and in 1 to 3-pole I-Line construction. I-Line circuit breakers come with a shrouded I-Line plug on jaw. This unit has I-Line terminations on the line side and mechanical lugs on the load side. This PowerPacT B, 60A, 3 pole, circuit breaker has a breaking capacity of 14kA at 600Y/347VAC. This circuit breaker has a continuous current rating of 80% with an ABC phase connection. PowerPacT B circuit breakers comply to UL, CSA, NOM, and IEC standards and are CE marked.
Main
Range
PowerPact
Product name
PowerPact B
Device short name
BD 060
Product or Component Type
Circuit breaker
Device Application
Distribution
Complementary
Line Rated Current
60 A
Number of Poles
3P
Control Type
Toggle
Breaking capacity code
D
Breaking capacity
[Ue] rated operational voltage
525 V AC 50/60 Hz UL 489
Network Frequency
50/60 Hz
[Ics] rated service breaking capacity
[Uimp] rated impulse withstand voltage
8 kV IEC 60947-2
Trip unit technology
Thermal-magnetic
Continuous current rating
80 %
[Ui] rated insulation voltage
800 V IEC 60947-2
Suitability for isolation
Yes IEC 60947-2
Utilisation category
Category A
Mechanical durability
20000 cycles IEC 947-1 Annex K ed 5.2
Electrical durability
10000 cycles IEC 947-1 Annex K ed 5.2 440 V In
Connection pitch
1.06 in (27 mm)
AWG gauge
AWG 14...AWG 2/0 aluminium/copper
Local signalling
Presence of auxiliary contacts flag green)
Mounting mode
I-Line
Electrical connection
Mounting Height
4.5 in (114 mm)
Tightening torque
Number of slots
Power wire stripping length
0.8 in (20 mm)
Color
Gray RAL 7016)
9 mm pitches
9
Height
5.4 in (137 mm)
Width
3.2 in (81 mm)
Depth
3.5 in (89 mm)
Net Weight
2.899 lb(US) (1.315 kg)
Quantity per Set
Set of 1
Phase connection
ABC
Circuit breaker application
HACR rated
Environmental footprint
Total lifecycle Carbon footprint
299 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
13 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.5 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
286 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.3 kg CO2 eq.
Use Better
Materials and Packaging
California proposition 65
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen-free status
Halogen free product
PVC free
Yes
Use Longer
Lifetime extension
Repair
No