APC Back-UPS Pro 1375VA, 120V, AVR, LCD, 2 USB charging ports, 10 NEMA outlets (4 surge)
SKU: BN1375M2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
Replacement battery

APC Replacement Battery Cartridge #162 with 2 Year Warranty
View ProductBack-UPS Pro
Replacement battery (1) is available
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 81-810 W
W
2min 38s
Max. Capacity Used
100%
Main Input Voltage
120 V
Main Output Voltage
120 V
Kw Rating
810 W
rated power in VA
1375 VA
Product or Component Type
Uninterruptible power supply (UPS)
Input Connection Type
NEMA
output connection type
Cable length
6 ft (1.8 m)
Battery Type
Lead-Acid battery
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Energy efficiency
Energy Efficiency Optimized
Energy efficient product
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
End of life manual availability
End of Life InformationWEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
8 Results
WADV1PEAA
Digital services (advisor)